Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
DIN 46320-C4-Ms with multiperforated seal ring No. 7 PG - Miscellaneous cable glands
Bill of material
DIN 46320-C4-Ms with multiperforated seal ring No. 7 1.101.1601.01
AG
Thread
PG 16
D1
6,5-16 mm
GL
6.5 mm
H
22 mm
SW
24/22 mm
BN
Order No.
1.101.1601.01
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices